In Wall TV Connection Kit with USB White
HT21USBWHV1
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
The In-Wall TV Connection Kit provides recessed power and cable management for a wall mounted TV. This kit manages excess cabling via in-wall storage and recessed outlet to allow TVs to mount flush to wall. Compatible with all TV Power plugs, even right angle cords and USB Type A connections. The outlet accomodates power for multiple devices like cable box, soundbar, or streaming player like Roku or Apple TV. Kit includes recessed wall plate with integrated LV brush opening, junction box, 15A tamper resistant outlet and wall plate.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Extend power to a wall mount TV without modifying the homes existing electrical wiring
- Compatible with all TV power plugs, USB type A connections even right angle cords
- Hook up a digital TV adapter, cable box, sound bar, or streaming media devices such as Apple TV™ or Roku™
- Unique brush strap cable catcher prevents cables from falling behind the wall
- Kit Contents Include: Recessed wall plate with integrated LV brush opening, junction box, 15A tamper resistant outlet and wall plate
Specifications
General Info
Color | White | ||
Finish | Matte | ||
Application Sector | Residential | ||
Product Line | On-Q | ||
Country Of Origin | China | ||
Receptacle Type | 5-15R | ||
Standard | Kit Includes UL Approved Components | ||
UPC Number | 804428434672 |
Dimensions
Product Depth US | 2.59 in | ||
Product Height US | 6.25 in | ||
Product Width US | 8.0 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A | ||
Seismic Tested | No | ||
Cutout | 2 outlets plus 2 USB Type A | ||
Indoor/Outdoor | Indoor | ||
Number of Outlets | 4 | ||
Orientation | Vertical | ||
Voltage | 125.0 V | ||
Wire Gauge | 14 AWG |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1