![](https://cdn2.webdamdb.com/1280_26DraBWZTg20.jpg?1604980948)
![Photo of a 42-inch On-Q structured wiring enclosure that is installed onto a wall with various wires and modules fitted inside the enclosure.](https://cdn2.webdamdb.com/1280_chMaNuOLaoL57sdG.jpg?1674154879)
![Photo of an installed On-Q structured wiring enclosure featuring various modules that are wired using cable management.](https://cdn2.webdamdb.com/1280_gxclya8Sd88os0Vd.jpg?1674147087)
![Close up of an On-Q structured wiring enclosure, showing the locations for two bottom knockouts](https://cdn2.webdamdb.com/1280_s1Y5UJySy7v01lta.jpg?1674147061)
![Top-down image of an On-Q structured wiring enclosure, with text that reads "2.5 INCH TOP OPENINGS MAKE PULLING WIRE THROUGH EASIER" in green text.](https://cdn2.webdamdb.com/1280_AxkTI8o2qYv61YPy.jpg?1674147181)
![3/4 rear view of an On-Q structured wiring enclosure showing various features of the product. The text in green reads "REAR ACCESS KNOCKOUTS", "KEYHOLE OPENINGS", :STANDOFFS FOR SURFACE MOUNTING".](https://cdn2.webdamdb.com/1280_wPZznCJlVx03wQAS.jpg?1674147173)
![Close-up corner view of an On-Q structured wiring enclosure. Four screws with washers are shown on the image and the text in green reads: "INCLUDES COVER MOUNTING HARDWARE: SCREWS AND WASHERS ARE DESIGNED TO BITE THROUGH ENCLOSURE FINISH TO CREATE GROUNDI](https://cdn2.webdamdb.com/1280_QSUDSoeG6W12c4Dv.jpg?1674147165)
![3/4 front view of on On-Q structured wiring enclosure showing various features of the product. The text in green reads "BUILT IN LANCE POINTS FOR CABLE MANAGEMENT" DRYWALL DEPTH INDICATOR" FLEXIBLE MOUNTING TABS"](https://cdn2.webdamdb.com/1280_6DdUmn32cM412koc.jpg?1674147121)
![Photo of a person using an electric drill to install an On-Q structured wiring enclosure onto a wall. The text in green reads " EASY INSTALLATION CHOOSE FROM TWO MOUNTING OPTIONS: RECESSED OR SURFACE"](https://cdn2.webdamdb.com/1280_Q0gpHv1Exao12gU7.jpg?1674147109)
![Close up image of an On-Q structured wiring enclosure lock with key inserted into locking mechanism](https://cdn2.webdamdb.com/1280_6eJsBPg2LuI91g0J.jpg?1674480970)
Perfect for larger installations, this 42"" enclosure features universal On-Q style mounting holes that are compatible with all bay-style modules. It also includes larger top openings that make pulling wire easier as well as additional knockouts, more s
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 42-in Enclosure with Hinged Door
- Drywall depth indicators
- Flush and surface installation
- Mounting tabs provide correct flush-mount position for standard installations
- Patented mounting system offers versatile module mounting options
- Literature pouch included for dealer information
- Includes self-adhesive cable identification table
- Cover included
- Made in the USA
Specifications
General Info
Product Line | On-Q | ||
Color | White | ||
UPC Number | 804428023180 | ||
Country Of Origin | United States | ||
Package Quantity | 1 | ||
Application Sector | Residential | ||
Standard | UL (UL985, UL1023, UL1863), cULus, CSA, RoHS | ||
Type | Enclosure |
Dimensions
Product Width US | 14.25 in | ||
Product Depth US | 3.6 in | ||
Product Height US | 42.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
cULus Listed | Yes |
Technical Information
Thickness | 0.1 in | ||
Cable Entry | (6) rear knockouts | ||
Frame | Cold Rolled Steel |
Resources
Cutsheet
Installation Instructions
Supporting Document
Guide Form Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1