text.skipToContent text.skipToNavigation

Discontinued - NO SUB

WP3460WHV1 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


This high quality insert is for use in all Keystone Wall Plates
Pack Size 1-PK
  • 1-PK
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Standard RCA front jack
  • Connects to Cat5, Cat5e, or Cat6 cables terminated with RJ-45 plugs Rear retention caps ensure secure wire termination
  • Vertical design for easy punchdown termination
  • T658A and T568B wiring labels included
  • Meets Category 6 described in TIA/EIA-568-B.2
  • Insertion and extraction life is 750 Cycles Min
  • Jack housing is high-impact, flame resistant plastic, UL 94V-0
  • Spring wire is phosphor bronze alloy plated with 50 micro-inch of gold over 100 micro-inches of nickel

Specifications

General Info
Product Line On-Q
Color White
UPC Number 804428031703
Country Of Origin Taiwan, Province Of China
Package Quantity 1
Application Sector Residential
Standard CSA, cULus, RoHS, ANSI/UL 1863, Flame-Retardant Plastic UL 94V-0
Technical Information
Termination Style Punchdown
Cable Type Cat 6
Environmental Conditions 0 to 93% (relative humidity, non-condensing)

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;