![3D render of an On-Q 4K Premium Certified HDMI Cable. The cable is spooled with both ends of the cable shown perpendicular to the spool.](https://cdn2.webdamdb.com/1280_gUwng3ZEfi83IbiW.jpg?1681321764)
![Close up 3D render of an On-Q 4K Premium Certified HDMI Cable.](https://cdn2.webdamdb.com/1280_wtQngAjuL5C61cJQ.jpg?1681322094)
![3D render of an On-Q 4K Premium Certified HDMI Cable.](https://cdn2.webdamdb.com/1280_kAiej3bYQNE01Izp.jpg?1681322104)
![Close up image of an On-Q 4K Premium Certified HDMI Cable.](https://cdn2.webdamdb.com/1280_kYwbRE70ll82g2Lr.jpg?1681322385)
![Image of a living room with an On-Q 4K Premium Certified HDMI Cable coming out of the wall under a TV mount.](https://cdn2.webdamdb.com/1280_6PDYpikua861Atlh.jpg?1681322309)
![Close up an On-Q 4K Premium Certified HDMI Cable showing the gold plated connectors.](https://cdn2.webdamdb.com/1280_EdyiPRJdPxK52Enl.jpg?1681322445)
4K Premium Certified HDMI Cable, 3m (10-pack)
AC4K3MBK10
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
The premium certified 4K (18Gbps) HDMI cable supports 4K at 60hz. Each length is in-wall rated (CL3/Ft4) and supports a high-bitrate audio formates including DTS-HD Master Audio™, DTS:X®, Dolby® TrueHD and Dolby Atmos®. Each cable bears the Premium Certification label to guarantee authenticity.
10-pack: Box with individually bagged cables inside
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Supports 4K at 60Hz
- CL3/FT4 Rated for in-wall use
- Enhanced retention clips keep the cable firmly in place
- Gold Plated Connector resists corrosion and provides the highest level of signal conductivity
- Enhanced Audio Return Channel (eARC): Supports high-bitrate audio formats including DTS-HD Master Audio™, DTS:X®, Dolby® TrueHD and Dolby Atmos®
Specifications
General Info
Product Line | On-Q | ||
Color | Black | ||
Finish | Matte | ||
UPC Number | 804428435020 | ||
Country Of Origin | China |
Dimensions
Product Width US | 6.1 in | ||
Product Weight US | 4.83 lb | ||
Product Height US | 14.17 in | ||
Product Length US | 6.1 in |
Technical Information
Jacket Material | PVC (Polyvinyl Chloride) | ||
Video Resolution | 4K 60Hz | ||
Jacket Application | In-Wall Rated | ||
Cable Type | Premium HDMI | ||
Jacket Rating | CL3 Rated, FT4 Rated | ||
Data Transfer Rate | 18 Gbps | ||
Connector Type | HDMI | ||
Conductor Material | Gold | ||
Environmental Conditions | 0.9 |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1