
Flexcor® Support Grips Standard Duty, Split Rod, Single Eye, Cable Diameter 0.62 - 0.74 in.
FR062U
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
FR062U: Standard Duty, Split Rod, Single Eye, Cable Diameter 0.62 - 0.74 inches, Bale Length 8-in, Mesh Length 11-in, Break Strength 960 lbs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Split rod support grips are used when the end of the cable cannot be easily accessed and the installation is temporary.
- Split rod support grips are designed for loads up to 600 lbs.
- Vertical runs of no more than 100 ft.
- They are available in a variety of eye styles and cable ranges for supporting electrical and fiber optic cable, metal rods, and tubing.
- Support grips are woven of corrosion-resistant tinned-stainless steel wire.
- Most Flexcor products have UL and/or CSA approvals. Please contact factory for approval information.
- Bale Length: 8: Mesh Length: 11
Specifications
General Info
Application Sector | Industrial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Construction | Support and Strain Relief Grips, Various Types of Pulling | ||
Standard | UL/CSA Approval (consult factory) | ||
UPC Number | 785007982862 |
Technical Information
Capacity | Various Cable Diameter Ranges | ||
Maximum Cable Range | 0.62 in | ||
Minimum Cable Range | 0.74 in | ||
Mounting | Consult the Factory for Mounting Recommendations |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1