PlugTail Dual-Tech Multi-Way Single Relay Occupancy Sensor, Light Almond
PTDSW301LA
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
The PTDSW-301 dual technology wall switch sensor controls lights based on occupancy. It combines the benefits of passive infrared (PIR) and ultrasonic detection technologies. The PTDSW-301 replaces existing wall switches and fits behind a standard decorator wall plate.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- PlugTail Devices install up to 5 times faster than traditional devices.
- Zero-crossing for long relay life.
- Vandal resistant lens combines precise coverage with durability.
- Selectable walk-through mode turns lights off three minutes after initial occupancy if no motion is detected after the first 30 seconds.
- Test mode allows quick and easy adjustments.
- Selectable audible alert for impending shutoff.
- In automatic mode, sensor returns automatically to Auto-ON after lights are turned off manually; ideal for presentations.
- Four occupancy logic options to customize control to meet application needs.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Light Almond | ||
Finish | Glossy | ||
UPC Number | 785007381771 | ||
Country Of Origin | China | ||
Construction | Injection molded ABS plastic | ||
Switch Type | Motion Sensor | ||
Number of Switches | 1 | ||
Package Quantity | 1 | ||
Application Sector | Commercial | ||
Standard | RoHS, cULus | ||
Warranty Type | 5-Year | ||
Type | Switch |
Dimensions
Product Width US | 1.76 in | ||
Product Weight US | 0.38 lb | ||
Product Depth US | 1.83 in | ||
Product Height US | 2.73 in | ||
Product Length US | 2.44 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E101196 | ||
cULus Listed | Yes |
Technical Information
Sensor Type | Occupancy | ||
Number of Poles | Single Pole | ||
Indicator | Selectable audible alert for impending shutoff | ||
Indoor/Outdoor | Indoor | ||
Sensing Range | Major movement: up to 35 ft,Minor movement: 0-10 ft | ||
Connection Type | Wired | ||
Sensitivity | Ultra-sonic (fully variable), PIR (high/low) | ||
Load | 0-1000W Ballast | ||
Environmental Conditions | 95% (relative humidity, non-condensing) |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1