![](https://cdn2.webdamdb.com/1280_6qQ6wZ2x893.jpg?1604981734)
![](https://cdn2.webdamdb.com/1280_I4pqXvRyq1o8.jpg?1604981730)
![](https://cdn2.webdamdb.com/1280_kAJLWikZLR14.jpg?1604981720)
![](https://cdn2.webdamdb.com/1280_YGLJtG6Av2e9.jpg?1604981788)
20A 125V Tamper-Resistant Duplex Receptacle with USB C/C Fast Charging Ports, White
TR20USBCC6WCCV6
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
UPC Number | 785007207835 | ||
Country Of Origin | China |
Dimensions
Product Width US | 1.693 in | ||
Product Depth US | 1.425 in | ||
Product Height US | 2.677 in |
Technical Information
USB Amperage | 6 A | ||
Number of USBs | 2 | ||
USB Power Output | 15 W | ||
Amperage | 20 A |
Resources
Installation Instructions
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1