![](https://cdn2.webdamdb.com/1280_oN2c1Z765jJ792sd.jpg?1715881993)
![](https://cdn2.webdamdb.com/1280_sDL0evpxFIR9.jpg?1604982195)
![](https://cdn2.webdamdb.com/1280_M3aagHac5KQ3.jpg?1604981731)
![](https://cdn2.webdamdb.com/1280_IM4Dzshpt0G1.jpg?1604981804)
![](https://cdn2.webdamdb.com/1280_QmukkOAXrGc0.jpg?1604981739)
![](https://cdn2.webdamdb.com/1280_sMBBOtdwhG98.jpg?1604981761)
15A 125V Tamper-Resistant Weather-Resistant Receptacle with USB Type A/C Fast Charging Ports, Black
WRTR15USBAC6BK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Tamper-Resistant, Weather-Resistant USB Charging Receptacle A/C 15A 125A 6A
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Designed with weather-resistance for use in outdoor locations such as decks, patios and pool areas. *Must be installed in weatherproof enclosure per NEC requirements.
- Provides fast and convenient built-in charging, without sacrificing plugs or requiring a bulky adapter.
- Includes connections for both traditional USB Type-A and the newer USB Type-C to accommodate all mobile devices.
- All Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Lifetime Warranty.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless wall plate.
Specifications
General Info
Product Line | Pass & Seymour | ||
UPC Number | 785007249422 | ||
Country Of Origin | China |
Dimensions
Product Width US | 1.693 in | ||
Product Depth US | 1.425 in | ||
Product Height US | 2.677 in |
Technical Information
USB Amperage | 6 A | ||
Number of USBs | 2 | ||
USB Power Output | 15 W | ||
Amperage | 15 A |
Resources
White Papers & Tech Bulletins
Cutsheet
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1