text.skipToContent text.skipToNavigation

Turnlok® SteriGuard™ Antimicrobial Plug 30A, 3ΦY 125V/250V

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

SteriGuard Anti-Microbial Wiring Devices provide excellent protection against the growth of microbes on all surfaces. Independent testing proves the ability of these devices to inhibit the growth of Escherichia coli, Gram (-) and Staphylococcus aureus, Gram (+) providing long lasting benefits to manufacturers beyond conventional cleaning methods. Rated watertight for 1,500 psi high-pressure
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • UL and CSA Listed
  • NSF (National Sanitation Foundation) Certified
  • Patent Pending
  • Anti-microbial Additives Embedded in polymer and inhibits Growth of Bacteria, Molds, Mildews and Fungi
  • Anti-microbial Additive Resistant to Scuffing and Cleaning
  • Escherichia (E.Coli): - Log reduction greater than 4.8, reduced surface bacteria by greater than 99.99%
  • Staphylococcus (Staph), MRSA: - Log Reduction greater than 4.3, reduces surface bacteria by greater than 99.97%
  • Salmonella : Log Reduction Greater Than 3.6, reduces surface bacteria by Greater Than 99.97%
  • RoHS Compliant (Non-Halogenated)
  • Independently tested and Certified to JIS Z2801 standards
  • Resistant to High Pressure Hose-down applications
  • Tongue & Groove Environmental Sealing
  • Keyed Body and Cover for Alignment
  • NEMA Type 4, 4x, 6, 6P and IP67 Protection
  • Steriguard: Anti-microbial Wiring Devices are ideal for a wide range of applications including food and beverage preparation, procession, & packaging: agriculture, pharmaceutical, and health care.

Specifications

General Info
Product Line Pass & Seymour
Color Yellow
UPC Number 785007056099
Country Of Origin United States
Standard UL Listed, CSA Listed
Dimensions
Product Width US 1.85 in
Product Depth US 2.62 in
Product Height US 1.85 in
Technical Information
Phase Three
Number of Wires 3
Amperage 30 A
Number of Poles 3-Way
Wire Size 14 - 10 AWG
Voltage 125.0 V
Environmental Conditions Moisture Resistance NEMA 4, 4X, 12, 6, 6P/IP65, 66, 67 (Plug & Connector only) Flammability UL94V0 (boxes & wiring device interiors) Operating Temperature -40°C (without impact) to +60°C continuous UV resistance All exposed material s are UV stabilized

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;