Turnlok® SteriGuard™ Antimicrobial Connector 15A, 277V, Yellow
25W34AM
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
SteriGuard Anti-Microbial Wiring Devices provide excellent protection against the growth of microbes on all surfaces. Independent testing proves the ability of these devices to inhibit the growth of Escherichia coli, Gram (-) and Staphylococcus aureus, Gram (+) providing long lasting benefits to manufacturers beyond conventional cleaning methods. Rated watertight for 1,500 psi high-pressure
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- UL and CSA Listed
- NSF (National Sanitation Foundation) Certified
- Patent Pending
- Anti-microbial Additives Embedded in polymer and inhibits Growth of Bacteria, Molds, Mildews and Fungi
- Anti-microbial Additive Resistant to Scuffing and Cleaning
- Escherichia (E.Coli): - Log reduction greater than 4.8, reduced surface bacteria by greater than 99.99%
- Staphylococcus (Staph), MRSA: - Log Reduction greater than 4.3, reduces surface bacteria by greater than 99.97%
- Salmonella : Log Reduction Greater Than 3.6, reduces surface bacteria by Greater Than 99.97%
- RoHS Compliant (Non-Halogenated)
- Independently tested and Certified to JIS Z2801 standards
- Resistant to High Pressure Hose-down applications
- Tongue & Groove Environmental Sealing
- Keyed Body and Cover for Alignment
- NEMA Type 4, 4x, 6, 6P and IP67 Protection
- Steriguard: Anti-microbial Wiring Devices are ideal for a wide range of applications including food and beverage preparation, procession, & packaging: agriculture, pharmaceutical, and health care.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Yellow | ||
UPC Number | 785007057188 | ||
Country Of Origin | United States | ||
Standard | UL Listed, CSA Listed |
Dimensions
Product Width US | 1.85 in | ||
Product Depth US | 4.03 in | ||
Product Height US | 1.85 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes |
Technical Information
Phase | Single | ||
Number of Wires | 3 | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Wire Size | 18 - 12 AWG | ||
Voltage | 277.0 V | ||
Environmental Conditions | Moisture Resistance NEMA 4, 4X, 12, 6, 6P/IP65, 66, 67 (Plug & Connector only) Flammability UL94V0 (boxes & wiring device interiors) Operating Temperature -40°C (without impact) to +60°C continuous UV resistance All exposed material s are UV stabilized |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1