text.skipToContent text.skipToNavigation

Turnlok® Isolated Ground Single Receptacle 15A 277V, Orange

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 49ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Turnlok® Single Receptacle 3-Wire 15A 277V Isolated Ground
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Compact, impact-resistant nylon face and body are ultrasonically welded together for unrivaled strength.
  • Clearly marked NEMA configuration, rating, and third-party listing on each unit's face.
  • IG symbol and Isolated Ground markings for easy identification and circuit delineation.
  • One-piece, high-grade brass contacts offer excellent conductivity and heat-rise resistance.
  • Single-piece, solid brass mounting strap is free of easily loosened rivets found on other brands.
  • Side and external screw-pressure-plate back wire capability. Accepts #14-#10 AWG.

Specifications

General Info
Product Line Pass & Seymour
Color Orange
Finish Matte
UPC Number 785007647600
Country Of Origin Mexico
Receptacle Type Locking
Number of Receptacles 1
Application Sector Industrial
Standard UL Listed
Type Isolated Ground
Dimensions
Product Width US 1.437 in
Product Depth US 4.03 in
Product Height US 1.203 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
cULus Listed  Yes
CSA File Number  16063
Technical Information
Phase Three
Number of Wires 3
Amperage 15 A
Number of Poles Double Pole
NEMA Configuration Code L7-15
Voltage 277.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;