text.skipToContent text.skipToNavigation

Turnlok® Isolated Ground Receptacle

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Turnlok® Plug 3-Wire 30A 250V Isolated Ground
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • UL1449 (latest revision). (1.2 x 50: s 6000V,8 x 20: s 3000A). 140 joules of energy absorption in each of thethree modes. 9,000 amps current handling capability in each of three modes: line to neutral, line to ground, neutral to ground. 1 filtering capacitor for 7 to 1 average noise reduction. Nominal let-through (suppressed) voltage inall 3 modes, 500V. LED indicator light. Response time less than 1 nanosecond for unmounted MOV. Overcurrent protection in all 3 modes. Electronic components potted for electrical, mechanical and thermal stability. Thermal protection in all 3 modes. Leakage current: 0.5 mA at 25: C/120VAC. 3 18mm super MOVs to suppress transients in all modes : equally. Common mode noise attenuation:500 KHz to 30 MHz: up to 35 dB(50 ohm source impedance) Varistor voltage: 150V RMS. Back and side wire capability including ground terminal. Operating temperature: -40: C to 85: C(-40: F to 185: F) Conforms to the latest revision ANSI/IEEE C62.41 (formerly IEEE 587), ANSI/IEEE C62.45.

Specifications

General Info
Product Line Pass & Seymour
Color Black
UPC Number 785007262988
Country Of Origin United States
Application Sector Industrial
Standard UL Listed
Type Plug Tail
Dimensions
Product Width US 2.2 in
Product Depth US 3.75 in
Product Height US 2.2 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  146159
cULus Listed  Yes
Technical Information
Phase Three
Number of Wires 3
Amperage 30 A
Number of Poles Double Pole
Voltage 250.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;