![](https://cdn2.webdamdb.com/1280_sb8uF873YK05.jpg?1604981395)
Turnlok® Isolated Ground Receptacle
IGL520P
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Turnlok® Plug 3-Wire 20A 125V Isolated Ground
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- UL1449 (latest revision). (1.2 x 50: s 6000V,8 x 20: s 3000A). 140 joules of energy absorption in each of thethree modes. 9,000 amps current handling capability in each of three modes: line to neutral, line to ground, neutral to ground. 1 filtering capacitor for 7 to 1 average noise reduction. Nominal let-through (suppressed) voltage inall 3 modes, 500V. LED indicator light. Response time less than 1 nanosecond for unmounted MOV. Overcurrent protection in all 3 modes. Electronic components potted for electrical, mechanical and thermal stability. Thermal protection in all 3 modes. Leakage current: 0.5 mA at 25: C/120VAC. 3 18mm super MOVs to suppress transients in all modes : equally. Common mode noise attenuation:500 KHz to 30 MHz: up to 35 dB(50 ohm source impedance) Varistor voltage: 150V RMS. Back and side wire capability including ground terminal. Operating temperature: -40: C to 85: C(-40: F to 185: F) Conforms to the latest revision ANSI/IEEE C62.41 (formerly IEEE 587), ANSI/IEEE C62.45.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
UPC Number | 785007252330 | ||
Country Of Origin | Mexico | ||
Application Sector | Industrial | ||
Standard | UL Listed | ||
Type | Plug Tail |
Dimensions
Product Width US | 2.2 in | ||
Product Depth US | 3.75 in | ||
Product Height US | 2.2 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 146159 | ||
cULus Listed | Yes |
Technical Information
Phase | Three | ||
Number of Wires | 3 | ||
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Voltage | 125.0 V |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1