Turnlok® Industrial Spec Grade 20A Non-NEMA Flanged Inlet, Gray
7408SS
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Flanged Outlet, Gray
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
UPC Number | 785007174083 | ||
Country Of Origin | Mexico | ||
Application Sector | Industrial | ||
Standard | UL498 |
Dimensions
Product Width US | 2.87 in | ||
Product Depth US | 1.65 in | ||
Product Height US | 2.87 in |
Technical Information
Phase | Three | ||
Number of Wires | 4 | ||
Amperage | 20 A | ||
Number of Poles | 4-Way | ||
Wire Size | 12 - 8 AWG | ||
Voltage | 125/250 V | ||
Environmental Conditions | Consult the Factory |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1