text.skipToContent text.skipToNavigation

Turnlok® 65W34 Watertight Single Receptacle, Yellow

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Turnlok Watertight Single Receptacle, 15amp 277volt, NEMA Configuration L7-15, Impact resistant Valox lid, cover plate, and receptacle body withstand impacts, chemical, and corrosion.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Impact Resistant Valox lid, cover plate, and receptacle body withstand impacts, chemical & corrosion.
  • Spring loaded flip covers provide protection when device is not in use.
  • Stainless steel hinge spring and pin for corrosion resistance.
  • For Covering Patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color Yellow
UPC Number 785007033335
Country Of Origin United States
Standard UL Listed, CSA Listed
Dimensions
Product Width US 1.85 in
Product Depth US 4.03 in
Product Height US 1.85 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
Technical Information
Phase Single
Number of Wires 3
Amperage 15 A
Number of Poles Double Pole
Wire Size 18 - 12 AWG
Voltage 277.0 V
Environmental Conditions Moisture Resistance NEMA 4, 4X, 12, 6, 6P/IP65, 66, 67 (Plug & Connector only) Flammability UL94V0 (boxes & wiring device interiors) Operating Temperature -40°C (without impact) to +60°C continuous UV resistance All exposed material s are UV stabilized

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;