text.skipToContent text.skipToNavigation

Turnlok® 20A, 3° 480V Watertight Single Receptacle, Black

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Pass and Seymour Turnlok watertight receptacles feature impact-resistant Valox lids, cover plates and receptacle bodies that withstand impacts, chemical and corrosion. Ideal for the harsh environments typically found in food and beverage processing plants, petrochemical plants, marinas and ship building locations, mining locations, mills and more.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Impact-resistant Valox lid, cover plate and receptacle body withstand impacts, chemicals and corrosion.
  • Spring-loaded flip cover provides protection when device is not in use.
  • Stainless-steel hinge spring and pin ensure corrosion resistance.
  • For covering patents, see www.legrand.us/patents.
  • Dielectric Strength, Connectors: 2000V AC if rated 300V or less, 3000V AC if rated above 300V. Plugs: 2500V AC if rated 300V or less, 3500V AC if rated above 300V.
  • Wire Size: #14 - #10 AWG Copper Conductor Only

Specifications

General Info
Product Line Pass & Seymour
Color Black
UPC Number 785007040715
Country Of Origin United States
Application Sector Commercial
Standard UL Listed, CSA Listed
Dimensions
Product Width US 1.85 in
Product Depth US 4.03 in
Product Height US 1.85 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
Technical Information
Dielectric Strength Connectors: 2000V AC if rated 300V or less, 3000V AC if rated above 300V. Plugs: 2500V AC if rated 300V or less, 3500V AC if rated above 300V.
Phase Single
Connection Screw Terminals
Number of Wires 3
Temperature Rating -40° - 60° C
Amperage 20 A
Number of Poles Double Pole
Wire Size 14 - 10 AWG
Voltage 125.0 V
Environmental Conditions UL94 HB

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;