text.skipToContent text.skipToNavigation

Rubber Locking Plug, Yellow

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Locking Rubber Plug 15amp 125volt L5-15p
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Rubber body construction stands up to impacts, oil, chemicals, heat, and weather.
  • Floating blades allow self-alignment with contacts and reduce stress on blades and contacts.
  • Neoprene grommet keeps out contaminants at cord entrance.
  • Terminal screws come backed out -- ready-to-wire.
  • Nickel-plated blades and connectors provide an extra measure of corrosion resistance.
  • Closure cap on watertight model forms a seal to keep out contaminants when connector is not in use.
  • Multiple seals between plug and connector on watertight version protects electrical connection from contaminants.

Specifications

General Info
Product Line Pass & Seymour
Color Yellow
UPC Number 785007114188
Country Of Origin United States
Application Sector Industrial
Standard UL498
Type Plug Tail
Dimensions
Product Width US 1.6 in
Product Length US 2.44 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File NumberĀ  701645
Technical Information
Number of Wires 3
Amperage 15 A
Number of Poles Double Pole
Wire Size 14 - 10 AWG
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;