text.skipToContent text.skipToNavigation

Rubber Dust-Tight Locking Plug,Yellow

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Locking Dust-Tight Rubber Plug, 15amp 250volt, NEMA Configuration L6-15.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Thermoplastic elastomer (TPV) construction stands up to impacts,oils, chemicals, heat, and weather
  • Two Screw cable clamp secures wire and provides superior strain relief
  • Quick lead assembly screws aid in a fast installation
  • Industrial strength, brass blades and contacts resist heat rise while providing excellent conductivity
  • Keyed body and cover for easy assembly and alignment
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color Yellow
UPC Number 785007033595
Country Of Origin United States
Standard UL Listed, CSA Listed
Dimensions
Product Width US 1.6 in
Product Length US 2.44 in
Technical Information
Phase Single
Number of Wires 3
Amperage 15 A
Number of Poles Double Pole
Wire Size 18 - 12 AWG
Voltage 250.0 V
Environmental Conditions Moisture Resistance NEMA 4, 4X, 12, 6, 6P/IP65, 66, 67 (Plug & Connector only) Flammability UL94V0 (boxes & wiring device interiors) Operating Temperature -40°C (without impact) to +60°C continuous UV resistance All exposed material s are UV stabilized

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;