text.skipToContent text.skipToNavigation

Rubber Dust-Tight Locking Connector, Yellow

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Locking Dust-Tight Rubber Connector, 30amp 3Y600, NEMA Configuration L17-30.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Thermoplastic elastomer (TPV) construction stands up to impacts,oils, chemicals, heat, and weather
  • Two Screw cable clamp secures wire and provides superior strain relief
  • Quick lead assembly screws aid in a fast installation
  • Industrial strength, brass blades and contacts resist heat rise while providing excellent conductivity
  • Keyed body and cover for easy assembly and alignment
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color Yellow
UPC Number 785007032970
Country Of Origin United States
Standard UL Listed, CSA Listed
Dimensions
Product Width US 2.3 in
Product Length US 4.04 in
Technical Information
Phase Three
Number of Wires 4
Amperage 30 A
Number of Poles 3-Way
Wire Size 12 - 6 AWG
Voltage 600.0 V
Environmental Conditions Moisture Resistance NEMA 4, 4X, 12, 6, 6P/IP65, 66, 67 (Plug & Connector only) Flammability UL94V0 (boxes & wiring device interiors) Operating Temperature -40°C (without impact) to +60°C continuous UV resistance All exposed material s are UV stabilized

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;