text.skipToContent text.skipToNavigation

Corrosion-Resistant Flanged Inlet

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

3-Pole 4-Wire 600VAC/250VDC Inlet
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials, durability, and time-tested design

Specifications

General Info
Product Line Pass & Seymour
Color Black
UPC Number 785007795806
Country Of Origin Mexico
Application Sector Industrial
Standard UL498
Dimensions
Product Width US 3.5 in
Technical Information
Number of Wires 4
Amperage 50 A
Number of Poles 3-Way
Wire Size 14 - 10 AWG
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;