![](https://cdn2.webdamdb.com/1280_A0sy2svcxSB7.jpg?1604980882)
30A Non-NEMA Flanged Outlet, Gray
3435SS
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
F Outlet 4-Wire 30A 120/208V 3-Phase Y
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
UPC Number | 785007343519 | ||
Country Of Origin | Mexico | ||
Application Sector | Industrial | ||
Standard | UL Listed |
Technical Information
Phase | Three | ||
Number of Wires | 4 | ||
Amperage | 30 A | ||
Number of Poles | 3-Way | ||
Voltage | 120.0 V |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1