text.skipToContent text.skipToNavigation

20A NEMA L720 Single Receptacle, Orange, Isolated Ground

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Turnlok® Receptacle Single 3-Wire 20A 277v
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • UL1449 (latest revision). (1.2 x 50: s 6000V,8 x 20: s 3000A).
  • 140 joules of energy absorption in each of the three modes.
  • 9,000 amps current handling capability in each of three modes: line to neutral, line to ground, neutral to ground.
  • 1 filtering capacitor for 7 to 1 average noise reduction.
  • Nominal let-through (suppressed) voltage in all 3 modes, 500V.
  • LED indicator light.
  • Response time less than 1 nanosecond for unmounted MOV.
  • Overcurrent protection in all 3 modes.
  • Electronic components potted for electrical, mechanical and thermal stability.
  • Thermal protection in all 3 modes.
  • Leakage current: 0.5 mA at 25: C/120VAC.
  • 3 18mm super MOVs to suppress transients in all modes : equally.
  • Common mode noise attenuation:500 KHz to 30 MHz: up to 35 dB(50 ohm source impedance)
  • Varistor voltage: 150V RMS.
  • Back and side wire capability including ground terminal.
  • Operating temperature: -40: C to 85: C(-40: F to 185: F)
  • Conforms to the latest revision ANSI/IEEE C62.41 (formerly IEEE 587), ANSI/IEEE C62.45.

Specifications

General Info
Product Line Pass & Seymour
Color Orange
UPC Number 785007272109
Country Of Origin Mexico
Application Sector Industrial
Standard UL Listed
Dimensions
Product Width US 1.61 in
Product Depth US 1.19 in
Product Height US 2.29 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140596
cULus Listed  Yes
Technical Information
Phase Three
Number of Wires 3
Amperage 20 A
Number of Poles Double Pole
Voltage 277.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;