20A NEMA L2120 Inlet, Gray
L2120FI
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Flanged Inlet 5-Wire 20A 120/208Volt Turnlok®
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
UPC Number | 785007212020 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial | ||
Standard | UL 498 |
Dimensions
Product Width US | 2.87 in | ||
Product Depth US | 2.09 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 146159 | ||
cULus Listed | Yes |
Technical Information
Phase | Three | ||
Number of Wires | 5 | ||
Amperage | 20 A | ||
Number of Poles | 4-Way | ||
Wire Size | 18 - 10 AWG | ||
Voltage | 120.0 V |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1