20A NEMA L1420 Inlet, Gray
L1420FI
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Flanged Inlet 4-Wire 20A 125/250V TurnlokĀ®
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
UPC Number | 785007142228 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial | ||
Standard | UL 498 |
Dimensions
Product Width US | 2.87 in | ||
Product Depth US | 1.65 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File NumberĀ | 1765 |
Technical Information
Phase | Three | ||
Number of Wires | 4 | ||
Amperage | 20 A | ||
Number of Poles | 3-Way | ||
Wire Size | 18 - 10 AWG | ||
Voltage | 125.0 V |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1