15A NEMA L515 Single Receptacle, Orange, Isolated Ground
IG4710
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Turnlok® Single Receptacle 3-Wire 15A 125V Isolated Ground
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Compact, impact-resistant nylon face and body are ultrasonically welded together for unrivaled strength.
- Clearly marked NEMA configuration, rating, and third-party listing on each unit's face.
- IG symbol and Isolated Ground markings for easy identification and circuit delineation.
- One-piece, high-grade brass contacts offer excellent conductivity and heat-rise resistance.
- Single-piece, solid brass mounting strap is free of easily loosened rivets found on other brands.
- Side and external screw-pressure-plate back wire capability. Accepts #14-#10 AWG.
Specifications
General Info
Product Line | Pass & Seymour | ||
UPC Number | 785007647105 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial | ||
Standard | UL 498 |
Dimensions
Product Width US | 1.437 in | ||
Product Depth US | 1.0 in | ||
Product Height US | 2.25 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
cULus Listed | Yes | ||
CSA File Number | 16063 |
Technical Information
Phase | Three | ||
Number of Wires | 3 | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Wire Size | 18 - 10 AWG | ||
Voltage | 125.0 V |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1