text.skipToContent text.skipToNavigation

Strain Relief Liquid-Tight Grips

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Straight male, liquid tight grips for non metallic typeA flexible conduit.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Liquid-Tight grips are woven of stainless steel mesh with zinc plated steel or malleable iron bodies and nuts for corrosion resistance.
  • They are used to connect liquid-tight flexible conduit to electrical enclosures to prevent conduit pullout.
  • Each fitting is supplied with an insulated throat to provide conductor insulation and protect against damage by flexing, heat expansion and contraction.
  • Liquid-Tight grips are recommended in the wiring of motors and any electrical enclosure where liquid-tight conduit is subject to motion or strain.
  • Mesh Length: 10.5

Specifications

General Info
Product Line Pass & Seymour
UPC Number 785007185041
Country Of Origin Mexico
Construction Support and Strain Relief Grips, Various Types of Pulling
Application Sector Industrial
Standard UL/CSA Approval (consult factory)
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
cULus Listed  Yes
Technical Information
Capacity Various Cable Diameter Ranges
Mounting Consult the Factory for Mounting Recommendations
Load Strain Relief Grips are designed to prevent tension from being transferred to junctions and terminals on electrical cord, cable and conduit, therefore providing a more secure electrical structure.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;