![](https://cdn2.webdamdb.com/1280_cL4jv4LSUDF3.jpg?1604981646)
60As Replacement Switch
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Blue | ||
UPC Number | 785007147230 | ||
Country Of Origin | Germany | ||
Application Sector | Industrial | ||
Standard | UL, CSA |
Dimensions
Product Width US | 7.3 in | ||
Product Depth US | 7.1 in | ||
Product Height US | 11.6 in |
Listing Agencies / 3rd Party Agencies
cUL Listed | Yes |
Technical Information
Contact Configuration | (Optional) 1 N.O. & 1 N.C. | ||
Contact Rating | (Optional) 10A @ 600VAC | ||
Amperage | 60 A | ||
Voltage | 600.0 V | ||
Environmental Conditions | Moisture Resistance: Per UL50, Section 35, NEMA Enclosure Type 4X (watertight, hosedown), Type 12K (dusttight, falling dirt), and IP67 suitability: Flammability: UL94 5VA and VO Classification: UV Resistance: All enclosure materials are UV stable |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1