![](https://cdn2.webdamdb.com/1280_kmjBHV96BuF8.jpg?1604981639)
Replacement Cover for Standard Switch, 30A
PS30SSRC
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replacement cover for use with Non-Fusible Safivety Switch PS30SS.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
UPC Number | 785007243499 | ||
Country Of Origin | United States | ||
Application Sector | Industrial | ||
Standard | UL, CSA |
Dimensions
Product Width US | 4.9 in | ||
Product Depth US | 6.52 in | ||
Product Height US | 8.4 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Contact Configuration | (Optional) 1 N.O. & 1 N.C. | ||
Contact Rating | (Optional) 10A @ 600VAC | ||
Amperage | 30 A | ||
Voltage | 600.0 V | ||
Environmental Conditions | Moisture Resistance: Per UL50, Section 35, NEMA Enclosure Type 4X (watertight, hosedown), Type 12K (dusttight, falling dirt), and IP67 suitability: Flammability: UL94 5VA and VO Classification: UV Resistance: All enclosure materials are UV stable |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1