![](https://cdn2.webdamdb.com/1280_kmjBHV96BuF8.jpg?1604981639)
Replacement Cover for Auxiliary Type Switch, 30A
PS30SSAXRC
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replacement cover for use with Non-Fusible Safivety Switches PS30SSAX and PS30SSAX3.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
UPC Number | 785007032505 | ||
Country Of Origin | United States | ||
Application Sector | Industrial | ||
Standard | CSA Listed, UL Lister |
Technical Information
Contact Configuration | 600V | ||
Contact Rating | 30 | ||
Amperage | 30 A | ||
Number of Poles | 3-Way | ||
Environmental Conditions | Watertight per IEC 309-1 |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1