text.skipToContent text.skipToNavigation

Replacement Cover for Auxiliary Type, 60A

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

60As Replacement Cover for Auxiliary Type
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line Pass & Seymour
UPC Number 785007133752
Country Of Origin United States
Dimensions
Product Width US 7.3 in
Product Depth US 7.1 in
Product Height US 11.6 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 60 A

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;