![](https://cdn2.webdamdb.com/1280_svY0JUFKGY47.jpg?1604981315)
![](https://cdn2.webdamdb.com/1280_x4kusV80D03.jpg?1604982175)
Non-Fusible Safety Switch with Auxiliary Contact, 30A
PS30SSAX
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Non-Fusible Safety Switch with Auxiliary Contact, 30 Amps, 600 VAC. The first non-metallic NEMA 4X Non-Fusible Safety Switch line UL Listed as Suitable as Motor Disconnect per NEC Article 430.109(A)(6). Pass and Seymour Non-Fusible Safety Switches feature extra-tough components, including an impact-resistant Valox NEMA 4X enclosure. And an innovative design that delivers safe, sure operation under the worst conditions.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Compact design fits in most I-beams to provide mounting versatility, easy access, and reduced possibility of impact damage.
- Nonconductive, watertight, corrosion-, heat-, and impact-resistant thermoplastic enclosure ensures NEMA 4X and 12 ratings. Withstands the harshest industrial environments.
- Corrosion-resistant, stainless steel captive screws speed installation, minimize risk of lost parts, and withstand abuse.
- Adjustable mounting feet can be moved to center of unit for instant strut- or pole-mounting without special brackets or harnesses.
- Durable, stainless steel coverretaining chain makes installation and maintenance more convenient.
- Heavy-duty, ergonomic switch handle meets OSHA Lockout/Tagout provisions and provides plenty of grip for sure, easy operation.
- Black/red color coding and high-visibility ON/OFF markings clearly indicate status from a distance and at any visual angle.
- Switch entry into the enclosure is offset to the side and sealed to provide enhanced water resistance.
- Bottom and top wiring access options. No unnecessary openings to compromise water resistance.
- Top mount auxiliary contact enables additional control functions or signal lights.
- Certified for IP69 applications.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
UPC Number | 785007150032 | ||
Country Of Origin | United States | ||
Application Sector | Industrial | ||
Standard | UL, CSA |
Dimensions
Product Width US | 7.38 in | ||
Product Depth US | 4.88 in | ||
Product Height US | 9.69 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 31169 | ||
cULus Listed | Yes |
Technical Information
Contact Configuration | 1 N.O. & 1 N.C. | ||
Frequency Rating | 60.0 Hz | ||
Connection | Hard Wired | ||
Contact Rating | 10A @ 600VAC | ||
Amperage | 30 A | ||
Action | Motor Disconnect Switch | ||
Number of Poles | 4-Way | ||
Voltage | 600.0 V | ||
Environmental Conditions | Moisture Resistance: Per UL50, Section 35, NEMA Enclosure Type 4X (watertight, hosedown), Type 12K (dusttight, falling dirt), and IP67 suitability: Flammability: UL94 5VA and VO Classification: UV Resistance: All enclosure materials are UV stable |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1