![](https://cdn2.webdamdb.com/1280_kPcXJ1pZVEL0.jpg?1604981318)
![](https://cdn2.webdamdb.com/1280_x4kusV80D03.jpg?1604982175)
Non-Fusible Safety Switch with 3 Auxiliary Contacts, 30A
PS30SSAX3
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Non-Fusible Safety Switch with 3 Auxiliary Contacts, 30Amps, 600 VAC.The first non-metallic NEMA 4X Non-Fusible Safety Switch line UL Listed as Suitable as Motor Disconnect per NEC Article 430.109(A)(6). Pass and Seymour Non-Fusible Safety Switches feature extra-tough components, including an impact-resistant Valox NEMA 4X enclosure. And an innovative design that delivers safe, sure operation under the worst conditions.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Compact design fits in most I-beams to provide mounting versatility, easy access, and reduced possibility of impact damage.
- Nonconductive, watertight, corrosion-, heat-, and impact-resistant thermoplastic enclosure ensures NEMA 4X and 12 ratings. Withstands the harshest industrial environments.
- Corrosion-resistant, stainless steel captive screws speed installation, minimize risk of lost parts, and withstand abuse.
- Adjustable mounting feet can be moved to center of unit for instant strut- or pole-mounting without special brackets or harnesses.
- Durable, stainless steel coverretaining chain makes installation and maintenance more convenient.
- Heavy-duty, ergonomic switch handle meets OSHA Lockout/Tagout provisions and provides plenty of grip for sure, easy operation.
- Black/red color coding and high-visibility ON/OFF markings clearly indicate status from a distance and at any visual angle.
- Switch entry into the enclosure is offset to the side and sealed to provide enhanced water resistance.
- Bottom and top wiring access options. No unnecessary openings to compromise water resistance.
- Top mount auxiliary contact enables additional control functions or signal lights.
- Certified for IP69 applications.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
UPC Number | 785007070996 | ||
Country Of Origin | United States | ||
Application Sector | Industrial | ||
Standard | CSA Listed, UL Lister |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Contact Configuration | 600V | ||
Contact Rating | 30 | ||
Amperage | 30 A | ||
Number of Poles | 3-Way | ||
Environmental Conditions | Watertight per IEC 309-1 |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1