![](https://cdn2.webdamdb.com/1280_6HLQrjXy81u4.jpg?1604981638)
Fusible Safety Switch, 100 Amps
PS100FSS
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Fusible Safety Switch, 100 Amps, 600 VAC. The first-ever blown-fuse indication system thats in our pacesetting Fusible Mechanical Interlocks with individual LED indicators for each line, patent-pending integral fuse pullers, and a hinged fuse-access door. Pass and Seymour Fusible Safety Switches deliver the same ultra-heavyduty construction as our Fusible Mechanical Interlocks, too. So they provide maximum protection against water, dirt, heat, and vibration and just about any other harsh condition youll encounter.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Compact design fits in most I-beams to provide mounting versatility, easy access, and reduced possibility of impact damage.
- Corrosion-resistant, stainless steel captive screws speed installation, minimize risk of lost parts, and withstand abuse.
- Captive, quick-release, stainless steel screws speed fuse removal, ensure a watertight access door seal, and won't fall out.
- Time-saving LED indicators identify blown fuses at a glance.
- Heavy-duty steel-geared switch mechanism provides enhanced durability and extra-long service life.
- Heavy-duty, ergonomic switch handle meets OSHA Lockout/Tagout requirements and provides plenty of grip for sure, easy operation.
- Black/red color coding and high-visibility ON/OFF markings clearly indicate status from a distance and at any visual angle.
- Separate door for ease of changing fuses.
- Durable, stainless steel cover-retaining chain makes installation and maintenance more convenient.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
UPC Number | 785007101034 | ||
Country Of Origin | United States | ||
Application Sector | Industrial | ||
Standard | UL, CSA |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 31169 | ||
cULus Listed | Yes |
Technical Information
Contact Configuration | 1 N.O. & 1 N.C. | ||
Frequency Rating | 60.0 Hz | ||
Connection | Hard Wired | ||
Contact Rating | 10A @ 600VAC | ||
Amperage | 100 A | ||
Action | Motor Disconnect Switch with Blown Fuse Indicator | ||
Number of Poles | 4-Way | ||
Voltage | 600.0 V | ||
Environmental Conditions | Moisture Resistance: Per UL50, Section 35, NEMA Enclosure Type 4X (watertight, hosedown), Type 12K (dusttight, falling dirt), and IP67 suitability: Flammability: UL94 5VA and VO Classification: UV Resistance: All enclosure materials are UV stable |
Resources
Instruction Sheet
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1