![TRWR Outlet in Gray](https://cdn2.webdamdb.com/1280_EWU4FcehM83MN8ud.jpg?1619461484)
![TRWR Outlet in Gray](https://cdn2.webdamdb.com/1280_ElkZXGX54OK31cDc.jpg?1619461485)
Trademaster® 15A 125V Weather-Resistant Duplex Receptacle, Gray
3232TRWRGRYCC8
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
15A/125A Weather-Resistant Duplex Receptacle
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
Finish | Matte | ||
UPC Number | 785007016956 | ||
Country Of Origin | Mexico | ||
Number of Receptacles | 2 | ||
Outlet Type | Commercial, Outdoor, Residential, Weather-Resistant | ||
Type | Outlet |
Dimensions
Product Width US | 1.32 in | ||
Product Depth US | 1.0 in | ||
Product Height US | 3.31 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Indoor/Outdoor | Outdoor | ||
Voltage | 125.0 V |
Resources
Cutsheet
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1