![](https://cdn2.webdamdb.com/1280_olpiyqqbLQl13YsR.jpg?1704482657)
![](https://cdn2.webdamdb.com/1280_QrXsxdrqTcl39kYp.jpg?1704482714)
![](https://cdn2.webdamdb.com/1280_w0TXjaErHs611IMg.jpg?1704482791)
![](https://cdn2.webdamdb.com/1280_cxqokF8ZgRr11Q6j.jpg?1704482791)
![](https://cdn2.webdamdb.com/1280_AtnbzZYCsBD31A3L.jpg?1704482791)
![](https://cdn2.webdamdb.com/1280_MLr1dgbjJpi1120z.jpg?1704720232)
![](https://cdn2.webdamdb.com/1280_YP43CT2TIms41EzV.jpg?1704720232)
![](https://cdn2.webdamdb.com/1280_ALbuepwcFNd81E3z.jpg?1704720232)
radiant® 20A 125V Tamper-Resistant Outlet, Brown
885TR20S
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Take a step up from standard with Legrand’s 20A/125V radiant® Tamper Resistant, Self-Grounding, Duplex Outlet. This tamper-resistant duplex 20-amp outlet installs easily for the basic power every home needs, while elevating your space with the sleek, clean lines of radiant® for a sophisticated look. To help prevent improper insertion of foreign objects and comply with NEC Article 406.12, these receptacles feature black "invisi-shutters" that disappear for an invisible effect preferred by end users. This outlet also includes a self-grounding feature that makes it ideal for residential and multi-dwelling applications. Pair with a screwless radiant® Wall Plate and other designer switches and outlets from the radiant® Collection for a cohesive design throughout the home.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Ideal for Residential Applications & Multi-Dwelling units where 20A devices are required
- Meets National Electric Code Tamper-Resistant requirements per Article 406.12
- Black "Invisi-Shutters" disappear for an invisible effect
- Side Wire Only accepts #12-#14 AWG
- Auto-Ground Clip assures a positive ground connection is made
- Pair with a screwless radiant wall plate and coordinate with other designer switches & outlets from the collection for a cohesive look.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Brown | ||
Finish | Glossy | ||
UPC Number | 785007445701 | ||
Country Of Origin | China | ||
Receptacle Type | Straight Blade | ||
Number of Receptacles | 2 | ||
Construction | Injection molded plastic | ||
Features | Self-Grounding | ||
Outlet Type | Indoor, Self-Grounding, Tamper-Resistant | ||
Package Quantity | 1 | ||
Application Sector | Residential | ||
Standard | RoHS, UL (UL498, E140596), cULus (E140596), CSA (C22.2 No. 42), NEMA (WD-1 & WD-6) | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Decorator, Duplex, Outlet |
Dimensions
Product Width US | 1.42 in | ||
Product Weight US | 0.122 lb | ||
Product Depth US | 1.03 in | ||
Product Height US | 4.2 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
cULus ListingNumber | UL498 | ||
cULus Listed | Yes | ||
CSA File Number | C22.2 No. 42 |
Technical Information
Is Tamper-Resistant | Yes | ||
Connection | Side Wire Only | ||
Number of Wires | 3 | ||
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Wire Size | 14 - 12 AWG | ||
Is Weather Resistant | No | ||
Indoor/Outdoor | Indoor | ||
NEMA Configuration Code | 5-20R | ||
Mounting Type | Screwless | ||
Voltage | 125.0 V | ||
Environmental Conditions | 98% (relative humidity, non-condensing) |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1