![](https://cdn2.webdamdb.com/1280_A9jPsN8Zvd44.jpg?1604981512)
![](https://cdn2.webdamdb.com/1280_YjKoGsLRl648.jpg?1604982109)
![](https://cdn2.webdamdb.com/1280_EK4THqMqOwd8.jpg?1604982067)
![](https://cdn2.webdamdb.com/1280_spOLKhmMhPh2.jpg?1604982104)
Discontinued - radiant® 15A Tamper-Resistant USB Type C/C Outlet, Light Almond
R26USBCCLACCV4
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by R26USBCC6W
Get a full battery for your phones, tablets and more with the convenience of built-in charging. This tamper-resistant USB outlet features two USB Type-C connections to accommodate the latest mobile devices – no bulky adapters needed. Easily replacing traditional outlets in as little as ten minutes, this outlet offers accessible charging without sacrificing your plugs, and features the sleek, clean lines of radiant® for a sophisticated look.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Provides convenient built-in charging, without sacrificing plugs or requiring a bulky adapter.
- Accommodates the latest mobile devices with two built-in connections for the newer USB Type-C, which features a smaller, reversible connector and high-speed specs.
- All Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Lifetime Warranty.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- Replaces a traditional outlet easily, in as little as 10 minutes, with features like scalloped cover design and posted side-wire terminal screws for faster installation.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | R26USBCC6W | ||
Color | Light Almond | ||
UPC Number | 785007180978 | ||
Country Of Origin | China | ||
Features | USB-C Charging | ||
Outlet Type | Indoor, Residential, Tamper-Resistant, USB-Charging |
Dimensions
Product Width US | 1.693 in | ||
Product Depth US | 1.35 in | ||
Product Height US | 4.18 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Is Tamper-Resistant | Yes | ||
USB Amperage | 3.1 A | ||
USB Power Output | 15 W | ||
Amperage | 15 A | ||
Mounting Type | Box | ||
Voltage | 125.0 V |
Resources
Cutsheet
Supporting Document
Brochure
Premium Content
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1