![](https://cdn2.webdamdb.com/1280_oFavcUQLhZ43.jpg?1604981613)
Multi-Weave, Flexible Eye, Light Green
P3502
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Multi-Weave, Flexible Eye. Cable Diameter - 3.500-3.990-inch, Mesh Length - 56-inch, Eye Diameter - 5/8-inch, Breal Strength - 48,000 lbs, Light Green.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Multi-weave pulling grips are constructed of high strength galvanized steel and are designed for pulling aluminum or copper bare conductor, wire rope and insulated cables.
- These grips are used in applications such as distribution line stringing and overhead transmission.
- Multi-weave pulling grips are available with a flexible and rotating eye, which can be attached to a swivel.
- Description : Rotating Eye: The forged steel rotating eye will thread through sheaves and blocks without binding, but is not a swivel and will not turn under tension.
- The rotating eye can turn to relieve pulling torque when tension is relaxed.
- Mesh Length: 56: Eye Diamater: 5/8
Specifications
General Info
Product Line | Pass & Seymour | ||
UPC Number | 785007992229 | ||
Country Of Origin | Mexico | ||
Construction | Various Types of Pulling, Support and Strain Relief Grips | ||
Application Sector | Industrial | ||
Standard | UL/CSA Approval (consult factory) |
Technical Information
Maximum Cable Range | 3.5 in | ||
Minimum Cable Range | 3.99 in | ||
Capacity | Various Cable Diameter Ranges | ||
Mounting | Consult the Factory for Mounting Recommendations | ||
Load | Approx. Break Strength: 48000 (Lt Green) |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1