![](https://cdn2.webdamdb.com/1280_E4UFiVX3tnt3.jpg?1604981571)
High Strength with Flexible Eye
MSP075
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
High Strength with Swivel Eye, Single-Double-Triple Weave. Cable Diameter - 0.750-0.990-inch, Mesh Length - 41-inch, Break Strength - 14,400 lbs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- High strength pulling grips are designed for situations where loads and safety considerations require an extra high strength grip.
- They are most commonly used for attaching pulling lines to conductors, conductors to running boards and conductor-to-conductor connections.
- These grips can be used for pulling bare or insulated conductor, wire rope or synthetic rope.
- Mesh Length: 41
Specifications
General Info
Product Line | Pass & Seymour | ||
UPC Number | 785007999167 | ||
Country Of Origin | Mexico | ||
Construction | Various Types of Pulling, Support and Strain Relief Grips | ||
Application Sector | Industrial | ||
Standard | UL/CSA Approval (consult factory) |
Technical Information
Maximum Cable Range | 0.75 in | ||
Minimum Cable Range | 0.99 in | ||
Capacity | Various Cable Diameter Ranges | ||
Mounting | Consult the Factory for Mounting Recommendations | ||
Load | Approx. Break Strength: 14400 |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1