![](https://cdn2.webdamdb.com/1280_wSxzy0AvuFQ3.jpg?1604981576)
Heavy Duty, Short Length, Rotating Eye, K-Type
PS2001
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Heavy-Duty, Short Length, Rotating Eye, K-Type. Cable Diameter - 2.000-2.490-inch, Mesh Length - 26-inch, Eye Diameter - 1 7/8-inch, Break Strength - 33,000 lbs
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- K-type pulling grips feature a double weave of galvanized steel for greater strength and added mesh contact with the cable as well as a forged steel compact rotating eye, which can be attached to a swivel.
- They are designed to handle longer or heavier pulling jobs such as an installation of underground cables, communication lines and service lines.
- Mesh Length: 26: Eye Diameter: 1-7/8
Specifications
General Info
Product Line | Pass & Seymour | ||
UPC Number | 785007994131 | ||
Country Of Origin | Mexico | ||
Construction | Various Types of Pulling, Support and Strain Relief Grips | ||
Application Sector | Industrial | ||
Standard | UL/CSA Approval (consult factory) |
Technical Information
Maximum Cable Range | 2 in | ||
Minimum Cable Range | 2.49 in | ||
Capacity | Various Cable Diameter Ranges | ||
Mounting | Consult the Factory for Mounting Recommendations | ||
Load | Approx. Break Strength: 33000 |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1