text.skipToContent text.skipToNavigation

60A 4 Pole 5 Wire Fusible Mechanical Interlock

PS560FMIR5W Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Four pole, Five wire, Fusible Mechanical Interlock. 6 amp, 347/600 vac.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Top or Bottom feed.
  • Unit shipped with no holes drilled: a top and bottom feed spot drill is provided for locating hole saw or knockout.
  • End user decides at installation whether top or bottom feed is appropriate.
  • No closure plug kits required.

Specifications

General Info
Product Line Pass & Seymour
Color Gray
UPC Number 785007101249
Country Of Origin United States
Application Sector Industrial
Standard UL Listed
Dimensions
Product Width US 9.13 in
Product Depth US 9.94 in
Product Height US 24.5 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Phase Three
Number of Wires 5
Amperage 60 A
Number of Poles 4-Way
Voltage 347.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;