PlugTail® Connector, Right Angle Stranded, 6-in XHHW-2 Wire
PTRA6STRX2
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
PlugTail® Connectors, Right Angle, Stranded, 6-inch PlugTail® devices and connectors mean that device installation is the same regardless of skill level of the installer. The UL-Listed connectors are keyed to ensure. proper wiring installation into each receptacle. Ideal for application with low leakage current requirements. Utilizes XHHW-2 wire.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Ultrasonically welded polycarbonate connector housing secures terminations and conductors in a UL Listed, finger safe housing.
- Pre-stripped connector leads fasten to conductors, easier than standard pigtails.
- Utilizes XHHW-2 wire which is a thermoset insulated with XLPE (cross-linked Polyethylene).
- Substantially higher insulaton resistance than THHN wire.
- Substantially higher insulaton resistance than THHN wire and does not have PVC in insulation.
- Ideal for projects requesting that products be free of any components on Red List.
- Wire temperature rated 90°C Wet/Dry.
- PlugTail™ Connector: #12 AWG, XHHW - 2, copper conductor, 6 - in leads, stripped, stranded, for use with PlugTail Receptacles only
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
UPC Number | 785007432954 | ||
Country Of Origin | Mexico | ||
Construction | Injection molded plastic | ||
Features | Plug-In, Right Angle | ||
Package Quantity | 1 | ||
Application Sector | Commercial | ||
Standard | RoHS, cULus | ||
Warranty Type | 1-Year |
Dimensions
Product Width US | 1.0 in | ||
Product Weight US | 0.06 lb | ||
Product Height US | 1.0 in | ||
Product Length US | 6.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E140596 | ||
cULus Listed | Yes |
Technical Information
Wire Size | 12 AWG | ||
Indoor/Outdoor | Indoor | ||
Connection Type | Plugtail, Wired | ||
Environmental Conditions | 0 to 95% (relative humidity, non-condensing) |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PTIG8300 | Pass and Seymour
PlugTail® Isolated Ground Heavy-Duty Hospital Grade Receptacles, 20A, 125V
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PTDSW301W | Pass and Seymour
Dual technology wall switch sensor controls
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PT20AC1W | Pass and Seymour
PlugTail® Single Pole 20A Toggle Switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PlugTail® Tamper-Resistant Heavy Duty Spec Grade Plug Load Controllable Receptacle, 20A, 125V, White
PTTR26362SCCTW | Pass and Seymour
PlugTail devices and connectors mean that device installation isthe same regardless of skill level of the installer. The UL-Listedconnectors are keyed to ensure proper wiring installation into eachreceptacle.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PTTR20ACUSBW | Pass and Seymour
Pass and Seymour PlugTail® Commercial Specification Grade USB Charging Receptacles