text.skipToContent text.skipToNavigation

PlugTail® Connector in Orange, Right Angle, Solid, 6-in XHHW-2 Wire

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

PlugTail® Connectors, Right Angle, Solid, 6-inch PlugTail® devices and connectors mean that device installation is the same regardless of skill level of the installer.The UL-Listed connectors are keyed to ensure. proper wiring installation into each receptacle. Orange connector makes identifying isolated grown circuits easier.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Ultrasonically welded polycarbonate connector housing secures terminations and conductors in a UL Listed, finger safe housing.
  • Pre-stripped connector leads fasten to conductors, easier than standard pigtails.
  • Distinguished orange connector head to help identify isolated ground circuits during rough in or device replacement.
  • PlugTail™ Orange Connector: #12 AWG, THHN, copper conductor, 6 - in leads, stripped, solid, for use with PlugTail Receptacles only

Specifications

General Info
Product Line Pass & Seymour
Color Orange
UPC Number 785007432633
Country Of Origin Mexico
Construction Injection molded plastic
Features Plug-In, Right Angle
Package Quantity 1
Application Sector Commercial
Standard RoHS, cULus
Warranty Type 1-Year
Dimensions
Product Width US 1.0 in
Product Weight US 0.06 lb
Product Height US 1.0 in
Product Length US 6.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E140596
cULus Listed  Yes
Technical Information
Wire Size 12 AWG
Indoor/Outdoor Indoor
Connection Type Wired
Environmental Conditions 0 to 95% (relative humidity, non-condensing)

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

You may also like...