text.skipToContent text.skipToNavigation

PlugTail® 15A 125V Heavy-Duty Spec Grade Single Receptacles, Black

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Plugtail Heavy-Duty Spec Grade Single Receptacles with Side and Back Wire install 5x faster than conventional wiring devices.

In the world of commercial wiring device installation, it’s all about flexibility. For years now, PlugTail® electrical wiring devices have been providing that flexibility in commercial buildings everywhere. Easy to install, change out and upgrade, PlugTail allows you to continuously reconfigure to meet a building’s electrical requirements as the space transforms – without the time and expense of rewiring. It’s a cost-effective, code-compliant, proven way to keep your customers connected to the future, while securing your reputation as a forward-thinking electrical contractor.

Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • PlugTail Devices install up to 5 times faster than traditional devices.
  • No exposed terminals create a finger-safe application before, during and after installation.
  • Built-in connector features large brass terminal blades to ensure consistent, reliable electrical connections.
  • Ultrasonically welded polycarbonate connector housing secures terminations and conductors in a UL Listed, finger-safe housing.
  • Corrosion-resistant, plated steel strap locked in to face and back body to resist pulling away from face/body assembly.
  • Impact-resistant nylon face and thermoplastic back body.
  • Tri-drive terminal and mounting screws.
  • Auto-ground clip assures positive ground.

Specifications

General Info
Product Line Pass & Seymour
Color Black
Finish Glossy
UPC Number 785007437881
Country Of Origin Mexico
Receptacle Type Straight Blade
Number of Receptacles 1
Outlet Type Commercial
Package Quantity 1
Application Sector Commercial
Standard UL UL498, CSA No.C22.2
Warranty Type 1-Year Limited Warranty
Type Outlet, Plug Tail, Single
Dimensions
Product Width US 1.546 in
Product Depth US 1.9 in
Product Height US 4.185 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 15 A
Indoor/Outdoor Indoor
Voltage 125.0 V
Environmental Conditions 95% (relative humidity, non-condensing)

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;