Hospital Grade Single Receptacles Tamper Resistant, Back and Side Wire, 15A, 125V, Gray
TR8201GRY
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Hospital Grade Single Receptacles Tamper-Resistant, Back and Side-Wire, 15A, 125A
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- .032 inch thick, brass, triple-wipe power contacts for lasting retention.
- Tri-drive steel terminal screws. Internal screw-pressure-plate back and side wire capability. Two back wire holes for more wiring flexibility.
- Dual mechanical shutter system to help prevent insertion of foreign objects.
- Heavy-duty, zinc-plated steel strap for added strength.
- Strap tabs wrap around face to prevent strap from separating from face and back body.
- Two drive screws anchor strap to back body and face where abrupt removal torque is strongest.
- Auto-ground eliminates the necessity to terminate grounding conductor to device
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
UPC Number | 785007030952 | ||
Country Of Origin | Mexico |
Dimensions
Product Width US | 1.32 in | ||
Product Depth US | 1.093 in | ||
Product Height US | 1.68 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Amperage | 15 A |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1