15A, 125V Heavy Duty Spec Grade Plug Load Timer Receptacle, Gray
PLT26251GRY
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
New requirements for reducing energy consumption in commercial buildings are here. With devices that are so easy to understand, install and use, our full line of Pass and Seymour Plug Load Controllable solutions will take a load off your mind and a load off your customers electric bills.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Receptacle compliant with 2014 NEC, CA Title 24, and ASHRAE 90.1.
- Products meets requirements of UL498B: Receptacles with integral switching means.
- Power button on face serves as a manual override to scheduled programs.
- Two individual programs can be set to automatically control plug loads.
- Corrosion-resistant, plated steel strap locked into face and back body to resist pulling away from face/body assembly.
- Bottom half of device features a single receptacle that is automatically controlled by the time clock.
- Clear LCD display shows program status, ON/OFF status, current time, and day of the week.
- Feed-thru capability allows for downstream control of multiple receptacles.
- Center panel flips open for easy, three button programming.
- Permanently molded power symbol on face identitfies controlled receptacle in accordance with ASHRAE 90.1, NEC, and Title 24.
- .032 inch think, brass triple-wipe power contracts for lasting retention.
- Auto-ground eliminates the necessity to terminate grounding conductor in device.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
- Wire Size: #14 - #10 AWG Copper Conductor Only
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
UPC Number | 785007039924 | ||
Country Of Origin | China | ||
Application Sector | Commercial | ||
Standard | RoHS, CSA Listed, CulUS, UL Listed, FSUL |
Dimensions
Product Width US | 1.73 in | ||
Product Depth US | 1.25 in | ||
Product Height US | 2.68 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Dielectric Strength | Withstands 2000V minimum | ||
Phase | Single | ||
Connection | Screw Terminals | ||
Number of Wires | 3 | ||
Temperature Rating | -40° - 60° C | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Wire Size | 14 - 10 AWG | ||
Voltage | 125.0 V | ||
Environmental Conditions | UL94 V2 |
Resources
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1