Discontinued - Resource RFB® Series Six Gang Floor Box
RFB6
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by RFBA6R30
Resource RFB® Series six Gang Floor Box is a versatile activation solution that provides power and/or communication services to open space areas or directly to the workstation. For use in either wood or above grade concrete floors, it is fully adjustable with a tunnel compartment. Supplied with two (2) duplex mounting plates, two (2) communication mounting plates (RFB62A), and (2) blank mounting plates. Other device plates sold separately. RFB Series Floor Boxes are now available with the new FloorPort Activation Covers. This new cover series incorporates TopGuard protection to prevent water, dirt, and debris from entering the power and communication devices. The FloorPort Activation Covers are UL Listed to U.S. and Canadian safety standards for tile, terrazzo, carpet, and wood floors. The RFB Series has many unique applications, some of which include schools, financial institutions, commercial office buildings, and residences.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Six-compartment box, to accommodate power, communication, or A/V, reducing overall cost by providing for most cabling requirements.
- Pass-around tunneling: Flexible design of RFB Series floor boxes allows adjacent compartments to be wired together.
- Accepts 2'' trade size conduit hub (2HUB): Allow a 2'' trade size conduit to attach to the side of box while minimizing concrete pour depth.
- Die-cast aluminum covers come in flanged, flangeless, and furniture feed types for tile and/or carpet installations .
- Suitable for above ground level floors. Above-grade version fits in concrete pours of greater than 3-7/16''.
- Adaptable to fit on or above ground level floors: On-grade and above-grade versions available for each size.
- Easy installation in many floor surface types, including carpet, tile, bare concrete, and terrazzo floors.
- Floorport covers have an option to insert in lid allowing for carpet or tile cutouts to match finished floors. Available in five aesthetic colors.
Specifications
General Info
Color | Silver | ||
Type | Floor Box | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Replaced by Part Number | RFBA6R30 | ||
Construction | Assembled | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
UPC Number | 786564059899 |
Dimensions
Product Depth US | 14.5 in | ||
Product Height US | 3.25 in | ||
Product Volume US | 689.44 cu in | ||
Product Width US | 14.63 in | ||
Product Weight US | 13.59 lb | ||
Cubic Capacity | 23 in³ |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cable Entry | Knockouts | ||
Number of Outlets | 0 |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Brochure
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1