

Wide Style J-Hook Extension Bracket for field creation of J-Hook Trees 13.62'' H [F000245]
CJHEB
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Finish | AT | ||
Product Line | Cablofil | ||
Country Of Origin | United States | ||
UPC Number | 800388474062 |
Dimensions
Product Depth US | 13.62 in | ||
Product Height US | 2.22 in | ||
Product Volume US | 0.018 cu ft | ||
Product Width US | 1.04 in | ||
Product Weight US | 0.462 lb |
Trade Programs
BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1