
4'' Basic White Plastic Coated J-Hook w/ Latch Box of 25 [F000337]
F000337
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Finish | Plastic | ||
Product Line | Cablofil | ||
Country Of Origin | China |
Dimensions
Product Depth US | 15.35 in | ||
Product Height US | 7.48 in | ||
Product Volume US | 0.731 cu ft | ||
Product Width US | 11.0 in | ||
Product Weight US | 11.0 lb |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1