text.skipToContent text.skipToNavigation

Uniduct 2900 Series Drop Ceiling Connector Fitting

2986-WH Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Conceals cables dropped from ceiling into the 2900 Series Raceway.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Conceals cables dropped from ceiling into the 2900 Series Raceway.

Specifications

General Info
Product Line Wiremold
UPC Number 786776522969
Country Of Origin United States
Application Sector Residential/Commercial
Standard Uniduct Series Raceway is not UL Listed and is only designed for use in protecting electrical cords and low voltage wiring and cabling.
Type Raceway
Dimensions
Product Width US 2.0 in
Product Length US 2.875 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;