![](https://cdn2.webdamdb.com/1280_IzlGvzxWALv9.jpg?1604981683)
Uniduct 2800 Series Internal Elbow Fitting
2817-WH
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
2800 Series Interior Elbow. Makes right angle turns around internal corners.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776522280 | ||
Country Of Origin | United States | ||
Application Sector | Residential/Commercial | ||
Standard | Uniduct Series Raceway is not UL Listed and is only designed for use in protecting electrical cords and low voltage wiring and cabling. | ||
Type | Raceway |
Dimensions
Product Length US | 1.5 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Buy American Act Compliance
NAFTA | Yes |
Resources
Cutsheet
Instruction Sheet
Installation Instructions
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1